IESNA:LM-63-2002
[TEST]P1641673
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-27)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA3E-750-U-SL2
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 3SQUARE 183W 70CRI 5000K FIXTURE w/ RECTANGULAR WIDE DISTRIBUTION OPTIC
[LAMP] (48) 5000K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.53A 183.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]5000K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]24027.0
TILT=NONE
48 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 183.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
5309.1 4972.6 4632.6 4357.4 4141.8 3994.6 3924.5 3908.7 3957.8 4092.7 4297.8 4580.0 4914.8 5254.8 5554.5 
5868.3 6283.7 6688.6 7203.9 7719.2 8066.3 8054.0 7421.2 6150.5 4643.1 3484.5 2753.6 2243.5 1807.1 1248.0 841.3 
508.3 294.5 129.7 22.8 0.0 0.0 
5309.1 4990.1 4643.1 4367.9 4138.3 3998.1 3917.4 3903.4 3950.7 4080.5 4287.3 4564.2 4904.3 5244.3 5566.8 
5915.6 6304.7 6739.4 7253.0 7770.0 8125.9 8092.6 7479.1 6199.6 4583.5 3424.9 2720.3 2222.5 1775.6 1249.7 848.3 
511.8 306.7 138.5 28.0 0.0 0.0 
5309.1 4979.6 4643.1 4360.9 4155.8 4008.6 3926.2 3901.7 3931.5 4050.7 4255.7 4532.7 4886.7 5258.3 5668.5 
6048.8 6474.7 7011.1 7558.0 8043.5 8387.0 8341.4 7729.7 6452.0 4702.7 3451.2 2795.7 2299.6 1896.5 1311.1 865.9 
552.1 343.5 187.5 40.3 0.0 0.0 
5309.1 5046.2 4706.2 4445.0 4232.9 4089.2 3999.8 3954.3 3954.3 4022.6 4192.6 4441.5 4776.3 5205.7 5677.2 
6162.7 6688.6 7256.5 7873.5 8499.2 8933.9 8972.4 8518.5 7424.7 5554.5 3691.3 2960.4 2604.6 2297.9 1861.4 
1228.7 743.2 497.8 289.2 91.1 0.0 0.0 
5309.1 5049.7 4748.3 4499.4 4303.1 4164.6 4071.7 4008.6 3977.0 3992.8 4084.0 4264.5 4539.7 4914.8 5391.5 
5924.4 6539.6 7207.4 7962.8 8812.9 9670.0 10287.0 10353.6 9762.9 8350.2 5661.5 3300.5 2676.5 2488.9 2403.1 
2213.8 1526.7 1030.6 601.2 220.8 0.0 0.0 
5309.1 5133.9 4860.4 4623.8 4452.0 4311.8 4201.4 4129.5 4078.7 4054.2 4073.4 4145.3 4297.8 4550.2 4892.0 
5344.2 5964.7 6664.0 7454.5 8443.1 9677.1 11095.1 12439.4 13128.3 13145.8 12083.6 9202.1 4944.6 2992.0 2583.6 
2506.5 2340.0 1758.0 1495.1 788.7 5.3 0.0 
5309.1 5181.2 4969.1 4762.3 4606.3 4471.3 4366.2 4287.3 4231.2 4196.1 4189.1 4215.4 4275.0 4404.7 4609.8 
4914.8 5347.7 5892.8 6590.4 7498.4 8574.6 10015.3 12132.7 14821.4 17194.7 18547.8 18558.4 16640.8 11920.6 6742.9 
3593.2 2434.6 1884.2 1470.6 1141.1 171.8 0.0 
5309.1 5221.5 5084.8 4939.3 4807.9 4690.4 4592.3 4516.9 4462.6 4422.2 4404.7 4403.0 4417.0 4455.5 4544.9 
4713.2 4988.4 5400.3 5985.7 6758.7 7771.8 9061.8 10583.2 12521.8 15151.0 18747.7 22637.1 24452.9 23527.5 
19590.7 14832.0 10751.5 6592.2 2604.6 1149.8 308.5 0.0 
5309.1 5225.0 5093.6 4956.8 4834.1 4718.5 4620.3 4546.7 4495.9 4455.5 4438.0 4434.5 4441.5 4473.1 4548.4 
4709.7 4963.9 5356.5 5941.9 6686.8 7680.7 8988.2 10451.8 12341.3 14849.5 18249.9 22323.3 24575.6 23725.5 
20020.2 15135.2 10989.9 6862.1 2566.1 1081.5 306.7 0.0 
5309.1 5277.6 5219.8 5160.2 5091.8 5012.9 4942.8 4897.2 4867.4 4848.2 4834.1 4818.4 4809.6 4807.9 4842.9 
4932.3 5114.6 5437.1 5922.6 6611.5 7561.5 8728.8 9987.3 11358.0 12823.3 14477.9 16395.4 18495.3 19746.7 18612.7 
15384.1 10141.5 4508.1 1256.7 476.8 135.0 0.0 
5309.1 5312.7 5316.2 5328.4 5342.5 5335.4 5337.2 5347.7 5368.7 5389.8 5398.5 5389.8 5372.2 5356.5 5363.5 
5407.3 5524.7 5766.6 6210.1 6879.6 7822.6 8956.7 10237.9 11647.2 13065.2 14430.6 15831.0 17129.8 16763.5 14737.3 
12181.8 7550.9 2399.5 832.6 345.3 119.2 0.0 
5309.1 5335.4 5354.7 5381.0 5405.6 5403.8 5400.3 5396.8 5396.8 5381.0 5344.2 5286.4 5225.0 5153.2 5091.8 
5069.0 5105.8 5249.6 5512.5 5982.2 6795.5 7820.9 9060.1 10464.1 11892.6 13373.7 14730.3 15881.9 15075.6 12891.6 
10443.0 6178.5 1971.9 751.9 333.0 117.4 0.0 
5309.1 5288.1 5310.9 5335.4 5347.7 5328.4 5296.9 5256.6 5211.0 5154.9 5062.0 4955.1 4835.9 4715.0 4608.0 
4523.9 4488.9 4515.1 4616.8 4883.2 5363.5 6196.1 7305.6 8597.4 9962.8 11466.6 12898.7 13689.2 12483.2 10569.2 
8381.8 4842.9 1682.7 650.3 312.0 117.4 0.0 
5309.1 5330.2 5331.9 5310.9 5263.6 5161.9 5032.2 4886.7 4730.7 4557.2 4355.6 4129.5 3891.2 3635.3 3372.3 
3100.7 2829.0 2552.0 2264.6 1980.6 1724.7 1561.7 1561.7 1831.6 2499.5 3379.3 4148.8 3609.0 2047.2 1368.9 1046.4 
771.2 489.0 259.4 143.7 61.3 0.0 
5309.1 5335.4 5291.6 5211.0 5069.0 4874.5 4648.4 4390.7 4094.5 3772.0 3414.4 2995.5 2529.3 2043.7 1530.2 1153.3 
950.0 858.9 813.3 785.2 766.0 751.9 741.4 732.7 720.4 727.4 781.7 892.2 960.5 848.3 695.9 550.4 378.6 192.8 103.4 29.8 
0.0 
5309.1 5326.7 5228.5 5063.8 4834.1 4550.2 4218.9 3815.8 3351.3 2834.2 2219.0 1633.6 1183.1 964.0 864.1 815.0 780.0 
755.4 734.4 713.4 697.6 678.3 653.8 634.5 617.0 604.7 606.5 643.3 694.1 632.8 492.5 347.0 229.6 152.5 82.4 17.5 0.0 
5309.1 5319.7 5163.7 4921.8 4608.0 4222.4 3765.0 3197.1 2517.0 1850.9 1347.9 1083.2 943.0 864.1 820.3 788.7 755.4 
727.4 699.4 676.6 659.0 639.8 617.0 590.7 557.4 525.8 497.8 464.5 429.4 383.9 312.0 243.6 187.5 128.0 63.1 8.8 0.0 
5309.1 5267.1 5051.5 4741.3 4345.1 3871.9 3288.2 2567.8 1884.2 1389.9 1134.0 997.3 909.7 853.6 809.8 771.2 736.2 
699.4 666.1 641.5 624.0 604.7 576.7 546.9 513.6 478.5 438.2 397.9 352.3 310.2 266.4 220.8 170.0 113.9 56.1 5.3 0.0 
5309.1 5221.5 4974.4 4590.5 4131.3 3549.4 2867.5 2112.1 1553.0 1277.8 1113.0 995.6 909.7 848.3 797.5 753.7 713.4 
678.3 650.3 625.7 603.0 576.7 548.6 518.8 487.3 448.7 411.9 371.6 334.8 296.2 255.9 212.1 163.0 106.9 52.6 1.8 0.0 
5309.1 5216.3 4939.3 4529.2 3985.8 3356.6 2581.8 1873.7 1493.4 1309.3 1170.9 1041.1 932.5 851.8 792.3 741.4 702.9 
674.8 650.3 624.0 597.7 566.1 532.8 501.3 464.5 429.4 396.1 357.6 320.8 285.7 245.4 201.6 152.5 99.9 43.8 0.0 0.0 
5309.1 5167.2 4876.2 4439.8 3878.9 3190.0 2418.8 1773.8 1498.6 1358.4 1232.2 1086.7 960.5 862.4 785.2 737.9 702.9 
678.3 653.8 627.5 595.9 560.9 525.8 490.8 452.2 417.2 380.4 347.0 313.7 276.9 236.6 194.6 143.7 91.1 36.8 0.0 0.0 
5309.1 5167.2 4876.2 4436.3 3878.9 3179.5 2404.8 1777.3 1503.9 1365.4 1249.7 1102.5 957.0 862.4 788.7 736.2 702.9 
680.1 653.8 627.5 595.9 560.9 525.8 490.8 450.5 415.4 378.6 345.3 312.0 275.2 234.9 192.8 142.0 89.4 35.1 0.0 0.0 
